text.skipToContent text.skipToNavigation

NPDD6060G

by Wiegmann 

Catalog ID: NPDD6060G

Back Panel (Double Door Floor-Mount) 56X56 Carbon Steel - Galvanized

The NPDD Series back panels are used primarily in NEMA 12 floor-mount enclosures. May also be used in some two door wall-mount enclosures.
  • Fabricated from pre-galvanized steel
  • Panels mount to provided collar studs
Panels are used in NEMA 12 two door floor-mounted enclosures and some 2-door wall-mount enclosures. Optional "G" panels have a conductive finish (no paint). Fits: SSN4D, SSN4D3PT-A, N12 Floor Mount, WAX, WACPX, WAXSSN4, WACPXSSN4, WAWF, SSN4WF3PT.

Product Details

General

Application Used in NEMA 12 two door floor-mounted enclosures and some 2-door wall-mount enclosures.
Construction Flanged
Finish Type Conductive (No Paint)
Material Carbon Steel
Mounting Type Mounting Holes
Series NPDD
Type Back Panel
UPC 786725867363

Dimensions

Height 56 in
Weight 128 lb
Width 56 in

Logistics

Carton Quantity 1

Resources/Downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions