P-G
* Representative image
P-G

Back Panel (JIC B Series) 8.8 X 8.8, Carbon Steel - Galvanized

Brand:

Wiegmann

Catalog ID:

P1010G

Back Panel (JIC B Series) 8.8X8.8 Carbon Steel - Galvanized

The P Series back panels are used in small JIC wall-mount enclosures. Allows mounting many types of electrical components.

  • Fabricated from pre-galvanized steel
  • Panels mount to provided weldnuts

Optional "G" panels are 14 gauge and have a conductive finish. Panels fit the following enclosures: B, BCH, BN4, BN4CH

Product details

General

Application
For use with JIC enclosures.
Construction
Non-Flanged
EU RoHS Indicator
Yes
Finish Type
Conductive (No Paint)
Material
Carbon Steel
Mounting Type
Mounting Holes
Series
P
Type
Back Panel
UPC
786725866892

Dimensions

Actual Height
0.625 in
Height
1 in
Weight
1.7 lb
Width
13 in

Logistics

Carton Quantity
10

Resources and downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions