text.skipToContent text.skipToNavigation

P1010PP

by Wiegmann 

Catalog ID: P1010PP

Perforated Panel (JIC B Series) 8.8X8.8 Carbon Steel - White

The P Series back panels are used in small JIC wall-mount enclosures. Allows mounting many types of electrical components.

  • Fabricated from carbon steel
  • Painted with white polyester powder
  • Perforated panels accept self-tapping screws which eliminates the need to measure, mark, and drill when mounting components

Panels fit the following enclosures: B, BCH, BN4, BN4CH, BN4SS, BN4CHSS, BN4AL, BN4CHAL.

Product Details

General

Application For use with JIC enclosures.
Color White
Construction Non-Flanged
EU RoHS Indicator Yes
Finish Type Smooth Hybrid Paint
Material Carbon Steel
Mounting Type Mounting Holes
Series P
Type Back Panel
UPC 786725873333

Dimensions

Actual Height 8.88 in
Actual Width 8.88 in
Height 9 in
Weight 1.7 lb
Width 9 in

Logistics

Carton Quantity 10

Resources/Downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions