text.skipToContent text.skipToNavigation

P1210AL

by Wiegmann 

Catalog ID: P1210AL

Back Panel (JIC B Series) 10.8X8.8 Aluminum

The P Series back panels are used in small JIC wall-mount enclosures. Allows mounting many types of electrical components.

  • Fabricated from aluminum
  • Panels mount to provided weldnuts

Aluminum panels are 5052-H32 aluminum alloy, .080-inch thick. Panels fit the following enclosures: B, BCH, BN4, BN4CH

Product Details

General

Application For use with JIC enclosures.
Construction Non-Flanged
EU RoHS Indicator Yes
Material Aluminum
Mounting Type Mounting Holes
Series P
Type Back Panel
UPC 786725334704

Dimensions

Actual Height 10.88 in
Actual Width 8.88 in
Height 11 in
Weight 1 lb
Width 9 in

Logistics

Carton Quantity 10

Resources/Downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions