text.skipToContent text.skipToNavigation

P1412SS

by Wiegmann 

Catalog ID: P1412SS

Back Panel (JIC B Series) 12.8X10.8 304 Stainless Steel

The P Series back panels are used in small JIC wall-mount enclosures. Allows mounting many types of electrical components.

  • Fabricated from 304 stainless steel
  • Exterior surface has a smooth grained finish

Stainless steel panels are 14 gauge. Panels fit the following enclosures: B, BCH, BN4, BN4CH, BN4SS, BN4CHSS, BN4AL, BN4CHAL.

Product Details

General

Application For use with JIC enclosures.
Color Stainless Steel
Construction Non-Flanged
EU RoHS Indicator No
Material Stainless Steel
Mounting Type Mounting Holes
Series P
Type Back Panel
UPC 786725333752

Dimensions

Actual Height 12.88 in
Actual Width 10.88 in
Height 13 in
Weight 3.1 lb
Width 11 in

Logistics

Carton Quantity 10

Resources/Downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions