text.skipToContent text.skipToNavigation

P1610

by Wiegmann 

Catalog ID: P1610

Back Panel (JIC B Series) 14.8X8.8 Carbon Steel - White

The P Series back panels are used in small JIC wall-mount enclosures. Allows mounting many types of electrical components.

  • Fabricated from carbon steel
  • Painted with white polyester powder

Steel panels are 14 gauge and have a white smooth hybrid finish. Panels fit the following enclosures: B, BCH, BN4, BN4CH, BN4SS, BN4CHSS, BN4AL, BN4CHAL.

Product Details

General

Application For use with JIC enclosures.
Color White
Construction Non-Flanged
EU RoHS Indicator No
Finish Type Smooth Hybrid Paint
Material Carbon Steel
Mounting Type Mounting Holes
Series P
Type Back Panel
UPC 786725332625

Dimensions

Actual Height 14.88 in
Actual Width 8.88 in
Height 15 in
Weight 2.7 lb
Width 9 in

Logistics

Carton Quantity 10

Resources/Downloads