Brand: Wiegmann
Catalog ID: NP4024CPP
The C Series perforated back panels are used for all N412C enclosures and allow the user to mount many types of electrical components.
Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.
Application
For use with Ultimate N412CPP Series enclosures.
Catalog Number
NP4024CPP
Color
White
Construction
Flanged
EU RoHS Indicator
Yes
Finish Type
Smooth Hybrid Paint
Material
Carbon Steel
Mounting Type
Mounting Holes
Series
NP
Type
Back Panel
UPC
786725873234
Actual Height
38.2 in
Actual Width
22.2 in
Height
38 in
Weight
28 lb
Width
22 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1