text.skipToContent text.skipToNavigation

WA60P24F1G

by Wiegmann 

Catalog ID: WA60P24F1G

Full-Panel Single Door Freestanding 48X20 Carbon Steel - Galvanized

The WA Series full length back panel is used in NEMA 4,12 and stainless steel single door/single access or single door/dual access freestanding enclosures. All necessary mounting hardware is included.

  • Fabricated from pre-galvanized steel
  • Panels can be positioned anywhere along horizontal depth-wise mounting channels

Panels for single-door single-access and single-door dual-access, freestanding NEMA 12, freestanding stainless steel enclosures. Panels can be positioned anywhere along horizontal depth-wise mounting channels. Mounting hardware furnished with each panel. Panels may be used in two-door enclosures along with other freestanding accessories. Optional "G" panels have a conductive finish (no paint).

Product Details

General

Application For use with single door freestanding enclosures.
Construction Flanged
EU RoHS Indicator Yes
Finish Type Conductive (No Paint)
Material Carbon Steel
Mounting Type Mounting Hardware
Series WA-F1
Type Back Panel
UPC 786725867394

Dimensions

Height 48 in
Weight 52 lb
Width 20 in

Logistics

Carton Quantity 1

Resources/Downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions