text.skipToContent text.skipToNavigation

WA60P48F2G

by Wiegmann 

Catalog ID: WA60P48F2G

Half-Panel Double Door Freestanding 24.8X44 Carbon Steel - Galvanized

The WA Series half length back panel is used in NEMA 12 two door/single access or two door/dual access freestanding enclosures. All necessary mounting hardware is included.

  • Fabricated from pre-galvanized steel
  • Position panels anywhere along horizontal depth-wise mounting channels

Panels for two-door single-access and two-door dual-access freestanding NEMA 12 enclosures. Panels can be positioned anywhere along horizontal depth-wise mounting channels. Half-length panels can be located in the upper or lower portion of the enclosure. Mounting hardware furnished with each panel. Optional "G" panels have a conductive finish (no paint).

Product Details

General

Application For use with two door freestanding enclosures.
Construction Flanged
Finish Type Conductive (No Paint)
Material Carbon Steel
Mounting Type Mounting Hardware
Series WA-F2
Type Back Panel
UPC 786725867547

Dimensions

Actual Height 24.88 in
Height 25 in
Weight 60 lb
Width 44 in

Logistics

Carton Quantity 1

Resources/Downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions