WA-P-F-LH
* Representative image
WA-P-F-LH

Full-Panel Single Door Freestanding 60 X 32, Carbon Steel - White

Brand:

Wiegmann

Catalog ID:

WA72P36F1

Full-Panel Single Door Freestanding 60X32 Carbon Steel - White

The WA Series full length back panel is used in NEMA 4,12 and stainless steel single door/single access or single door/dual access freestanding enclosures. All necessary mounting hardware is included.

  • Fabricated from carbon steel
  • Position panels anywhere along horizontal depth-wise mounting channels

Product details

General

Application
For use with single door freestanding enclosures.
Color
White
Construction
Flanged
EU RoHS Indicator
Yes
Finish Type
Smooth Hybrid Paint
Material
Carbon Steel
Mounting Type
Mounting Hardware
Series
WA-F1
Type
Back Panel
UPC
786725417582

Dimensions

Height
60 in
Weight
80 lb
Width
32 in

Logistics

Carton Quantity
1