text.skipToContent text.skipToNavigation

WA72P48F2

by Wiegmann 

Catalog ID: WA72P48F2

Half-Panel Double Door Freestanding 30.8X44 Carbon Steel - White

The WA Series half length back panel is used in NEMA 12 two door/single access or two door/dual access freestanding enclosures. All necessary mounting hardware is included.

  • Fabricated from carbon steel
  • Position panels anywhere along horizontal depth-wise mounting channels

Panels for two-door single-access and two-door dual-access freestanding NEMA 12 enclosures. Panels are 10 gauge steel and can be positioned anywhere along horizontal depth-wise mounting channels. Half-length panels can be located in the upper or lower portion of the enclosure. Mounting hardware furnished with each panel. Panels are painted with a white smooth hybrid finish.

Product Details

General

Application For use with two door freestanding enclosures.
Color White
Construction Flanged
EU RoHS Indicator Yes
Finish Type Smooth Hybrid Paint
Material Carbon Steel
Mounting Type Mounting Hardware
Series WA-F2
Type Back Panel
UPC 786725416554

Dimensions

Actual Height 30.88 in
Height 31 in
Weight 74 lb
Width 44 in

Logistics

Carton Quantity 1

Resources/Downloads