WA-P-F-GLH
* Representative image
WA-P-F-GLH

Half-Panel Double Door Freestanding 30.8 X 68, Carbon Steel - Galvanized

Brand:

Wiegmann

Catalog ID:

WA72P72F2G

Half-Panel Double Door Freestanding 30.8X68 Carbon Steel - Galvanized

The WA Series half length back panel is used in NEMA 12 two door/single access or two door/dual access freestanding enclosures. All necessary mounting hardware is included.

  • Fabricated from pre-galvanized steel
  • Position panels anywhere along horizontal depth-wise mounting channels

Panels for two-door single-access and two-door dual-access freestanding NEMA 12 enclosures. Panels can be positioned anywhere along horizontal depth-wise mounting channels. Half-length panels can be located in the upper or lower portion of the enclosure. Mounting hardware furnished with each panel. Optional "G" panels have a conductive finish (no paint).

Product details

General

Application
For use with two door freestanding enclosures.
Construction
Flanged
EU RoHS Indicator
No
Finish Type
Conductive (No Paint)
Material
Carbon Steel
Mounting Type
Mounting Hardware
Series
WA-F2
Type
Back Panel
UPC
786725867608

Dimensions

Actual Height
30.88 in
Height
31 in
Weight
103 lb
Width
68 in

Logistics

Carton Quantity
1