
Brand: Wiegmann
Catalog ID: WA72RA24TH
The WA-RA Series rack angle is designed for installing 24" rack mounted equipment in a 72 x 30 enclosure. The rack angle is used in all NEMA 4 and 12 freestanding enclosures.
Through holes (7/32 Dia.) are provided and require a W1032N clip nut (ordered separately). Rack angles are mounted on unistrut within freestanding enclosures and are adujustable. If used in two-door enclosures, a center panel support must be ordered. White smooth hybrid finish.
Accessory Type
Relay Rack Angle
Application
For use with freestanding NEMA 12 and NEMA 4 enclosures. Designed for mounting 19 inch and 24 inch rack-mounted equipment.
Catalog Number
WA72RA24TH
Color
White
Construction
Flanged
EU RoHS Indicator
No
Material
Carbon Steel
Series
WA-SOF Series or WA Series
Type
Accessory
UPC
786725418145
Actual Height
61.25 in
Height
61 in
Weight
20 lb
Width
74 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Carton Quantity
1