text.skipToContent text.skipToNavigation

WA90P24F1

By Wiegmann 

Catalog ID: WA90P24F1

By Wiegmann
Catalog ID:  WA90P24F1
Full-Panel Single Door Freestanding 78X20 Carbon Steel - White

The WA Series full length back panel is used in NEMA 4,12 and stainless steel single door/single access or single door/dual access freestanding enclosures. All necessary mounting hardware is included.

  • Fabricated from carbon steel
  • Position panels anywhere along horizontal depth-wise mounting channels

Product Details

General

Application For use with single door freestanding enclosures.
Color White
Construction Flanged
EU RoHS Indicator Yes
Finish Type Smooth Hybrid Paint
Material Carbon Steel
Mounting Type Mounting Hardware
Series WA-F1
Type Back Panel
UPC 786725417674

Dimensions

Height 78 in
Weight 65 lb
Width 20 in

Logistics

Carton Quantity 1

Resources and Downloads

Specifications