text.skipToContent text.skipToNavigation

WA90P48F1

by Wiegmann 

Catalog ID: WA90P48F1

Full-Panel Double Door Freestanding 78X44 Carbon Steel - White

The WA Series full length back panel is used in NEMA 12 two door/single access or two door/dual access freestanding enclosures. All necessary mounting hardware is included.

  • Fabricated from carbon steel
  • Position panels anywhere along horizontal depth-wise mounting channels.

Panels for two-door single-access and two-door dual-access freestanding NEMA 12 enclosures. Panels are 10 gauge steel and can be positioned anywhere along horizontal depth-wise mounting channels. Mounting hardware furnished with each panel. Panels are painted with a white smooth hybrid finish.

Product Details

General

Application For use with two door freestanding enclosures.
Color White
Construction Flanged
EU RoHS Indicator Yes
Finish Type Smooth Hybrid Paint
Material Carbon Steel
Mounting Type Mounting Hardware
Series WA-F1
Type Back Panel
UPC 786725416783

Dimensions

Height 78 in
Weight 165 lb
Width 44 in

Logistics

Carton Quantity 1

Resources/Downloads