text.skipToContent text.skipToNavigation

WA90SP36F3

by Wiegmann 

Catalog ID: WA90SP36F3

Full Swing Panel Single Door Freestanding 78X31 Carbon Steel - White

The WA Series full length swing-out panels are primarily used in NEMA 4 and 12 freestanding enclosures. All necessary mounting hardware is included.

  • Fabricated from carbon steel
  • Panels can be mounted on either side of the enclosure

Mounting can be on either side of the enclosure. Mounting hardware furnished with each panel. Panels are fabricated from 12 gauge steel. Panels may be used in two-door enclosures along with other freestanding accessories.

Product Details

General

Application For use with freestanding NEMA 12 and freestanding NEMA 4 enclosures.
Color White
Construction Flanged
EU RoHS Indicator No
Finish Type Smooth Hybrid Paint
Material Carbon Steel
Mounting Type Panel Mounting Hardware
Series WASP-F3
Type Swing-Out Panel
UPC 786725417827

Dimensions

Height 78 in
Weight 107 lb
Width 31 in

Logistics

Carton Quantity 1

Resources/Downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions