text.skipToContent text.skipToNavigation

WA90SP36F4G

by Wiegmann 

Catalog ID: WA90SP36F4G

Half Swing Panel Single Door Freestanding 39.8X31 Carbon Steel - Galvanized

  • Fabricated from pre-galvanized steel
  • Panels can be mounted on either side of the enclosure

Mounting can be on either side of the enclosure. Mounting hardware furnished with each panel. Panels are fabricated from 12 gauge pre-galvanized steel. Panels may be used in two-door enclosures along with other freestanding accessories.

Product Details

General

Accessory Type Swing-Out Panel
Application For use with freestanding NEMA 12 and freestanding NEMA 4 enclosures.
Construction Flanged
Finish Type Conductive (No Paint)
Material Carbon Steel
Mounting Type Panel Mounting Hardware
Series WASP-F4
Type Accessory
UPC 786725867813

Dimensions

Actual Height 39.88 in
Height 40 in
Weight 65 lb
Width 31 in

Logistics

Carton Quantity 1

Resources/Downloads

Specifications

Sales Drawings

Engineering Drawing

Terms and Conditions