ABN12
* Representative image
ABN12

N12 Single Door Disconnect 24X25.375X8 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

ABN12242508

N12 Single Door Disconnect 24X25.375X8 Carbon Steel - Gray.

Designed to house Allen-Bradley 1494F flange-mounted disconnect switches and 1494D flange-mounted operators for circuit breakers. Provides protection from dust, dirt, oil and water.

Product details

General

Application
Designed to house Allen-Bradley 1494F flange-mounted disconnect switches and Bulletin 1494D flange-mounted operators for circuit breakers. Provides protection from dust, dirt, oil and water.
Color
Construction
Continuously Welded Seams
EU RoHS Indicator
Yes
Finish Type
Polyester Powder
Latches Type
2-Point
Material
Carbon Steel
Mounting Type
External Mounting Feet
Number of Doors (Fixed)
1
Type
Enclosure
UPC
786725421152

Dimensions

Actual Depth
8.13 in
Actual Width
25.38 in
Depth
8 in
Height
24 in
Weight
54 lb
Width
25 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
12
UL Listed
Yes

Logistics

Carton Quantity
1

Resources and downloads

Specifications

Sales Drawings

Engineering Drawing

Terms and Conditions

3D Models