ABN12
* Representative image
ABN12

N12 Single Door Disconnect 48X37X12 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

ABN12483812

N12 Single Door Disconnect 48X37X12 Carbon Steel - Gray.

Designed to house Allen-Bradley 1494F flange-mounted disconnect switches and 1494D flange-mounted operators for circuit breakers. Provides protection from dust, dirt, oil and water.

Product details

General

Application
Designed to house Allen-Bradley 1494F flange-mounted disconnect switches and Bulletin 1494D flange-mounted operators for circuit breakers. Provides protection from dust, dirt, oil and water.
Color
Construction
Continuously Welded Seams
EU RoHS Indicator
Yes
Finish Type
Polyester Powder
Latches Type
3-Point
Material
Carbon Steel
Mounting Type
External Mounting Feet
Number of Doors (Fixed)
1
Type
Enclosure
UPC
786725422302

Dimensions

Actual Depth
12.13 in
Actual Width
38.38 in
Depth
12 in
Height
48 in
Weight
153 lb
Width
38 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
12
UL Listed
Yes

Logistics

Carton Quantity
1

Resources and downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions