ABN12
* Representative image
ABN12

N12 Single Door Disconnect 60X37X12 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

ABN12603812

N12 Single Door Disconnect 60X37X12 Carbon Steel - Gray

Product details

General

Application
Designed to house Allen-Bradley 1494F flange-mounted disconnect switches and Bulletin 1494D flange-mounted operators for circuit breakers. Provides protection from dust, dirt, oil and water.
Color
Ansi-61 Gray Textured
Construction
Continuously Welded Seams
EU RoHS Indicator
Yes
Finish Type
Polyester Powder
Latches Type
3-Point
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
External Mounting Feet
Number of Doors (Fixed)
1
Type
Enclosure
UPC
786725865512

Dimensions

Actual Depth
12.13 in
Actual Width
38.38 in
Depth
12 in
Height
60 in
Weight
178 lb
Width
38 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
12
UL Listed
Yes

Logistics

Carton Quantity
1

Resources and downloads

Specifications

Sales Drawings

Engineering Drawing

Terms and Conditions

3D Models