text.skipToContent text.skipToNavigation

N12 Single Door Flanged Disconnect 36X31X16 Carbon Steel - Gray

By Wiegmann 

Catalog ID: SDN12363116PL

By Wiegmann
Catalog ID:  SDN12363116PL
N12 Single Door Flanged Disconnect 36X31X16 Carbon Steel - Gray

Product Details

General

Application These general purpose disconnect enclosures accept major brand disconnect switches and circuit breakers.
Color Ansi-61 Gray Textured
Construction Continuously Welded Seams
EU RoHS Indicator Yes
Finish Type Polyester Powder
Latches Type 2-Point
Listings UL, CSA
Material Carbon Steel
Mounting Type External Mounting Feet
Number of Doors (Fixed) 1
Type Enclosure
UPC 786725863037

Dimensions

Actual Dept