text.skipToContent text.skipToNavigation

N12 Single Door Flanged Disconnect No Handle 36X31X8 Carbon Steel - Gray

By Wiegmann 

Catalog ID: SDN12363108

By Wiegmann
N12 Single Door Flanged Disconnect No Handle 36X31X8 Carbon Steel - Gray

Designed for indoor use in protecting compenents from dust, dirt, oil and water. Punching in right flange to house the following disconnect operating handles: Allen-Bradley Bulletin 1494V, ABB, Cutler-Hammer/Westinghouse type C361 and Type C371, General Electric Type STDA and Spectra Flex, I-T-E ra Flex, I-T -E Max-Flex and Square D Class 9422 variable depth and cable mechanisms.

Product Details

General

Application These general purpose disconnect enclosures accept major brand disconnect switches and circuit breakers.
Color Ansi-61 Gray Smooth
Construction Continuously Welded Seams
EU RoHS Indicator Yes
Finish Type Polyester Powder
Latches Type 2-Point
Listings UL, CSA
Material Carbon Steel
Mounting Type External Mounting Feet
Number of Doors (Fixed) 1
Type Enclosure
UPC