text.skipToContent text.skipToNavigation

N412 Single Door Flanged Disconnect Ultimate 42X38X12 Carbon Steel - Gray

By Wiegmann 

Catalog ID: N412423812CD

By Wiegmann
Catalog ID:  N412423812CD
N412 Single Door Flanged Disconnect Ultimate 42X38X12 Carbon Steel - Gray

Product Details

General

Application These general purpose disconnect enclosures accept major brand disconnect switches and circuit breakers, available with or without Wiegmann-supplied defeater door handle and handle hardware.
Color Ansi-61 Gray Textured
Construction Continuously Welded Seams
EU RoHS Indicator Yes
Finish Type Polyester Powder
Latches Type 3-Point
Listings UL, CSA
Material Carbon Steel
Mounting Type Mounting Holes
Number of Doors (Fixed) 1
Type Enclosure
UPC 786725862757

Dimensions