text.skipToContent text.skipToNavigation

N412483812CD

by Wiegmann 

Catalog ID: N412483812CD

N412 Single Door Flanged Disconnect Ultimate 48X38X12 Carbon Steel - Gray

Product Details

General

Application These general purpose disconnect enclosures accept major brand disconnect switches and circuit breakers, available with or without Wiegmann-supplied defeater door handle and handle hardware.
Color Ansi-61 Gray Textured
Construction Continuously Welded Seams
EU RoHS Indicator Yes
Finish Type Polyester Powder
Latches Type 3-Point
Listings UL, CSA
Material Carbon Steel
Mounting Type Mounting Holes
Number of Doors (Fixed) 1
Type Enclosure
UPC 786725862771

Dimensions

Cubic Capacity 21888 cu.in
Depth 12 in
Height 48 in
Weight 164 lb
Width 38 in

Certifications and Compliance

Certified Listed
  • cULus
  • IEC
Nema Rating 4
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads