text.skipToContent text.skipToNavigation

N412483812CDSS

by Wiegmann 

Catalog ID: N412483812CDSS

N412 Single Door Flanged Disconnect Ultimate Series 48X38X12 304 Stainless Steel

  • Bodies and doors are fabricated from 304 stainless steel
  • Seams are continuously welded and ground smooth
  • Doors are sealed with a poured in place gasket
  • Mounting holes are located in the back of the enclosure
  • Latching system interlocks with the disconnect handle for added safety

Bodies and doors fabricated from 14 gauge 304 stainless steel. Continuously plasma welded seams. Increased tub opening for better access. Concealed hinges. Easy to remove doors are interchangeable. Grounding provisions included. Doors are sealed with poured-in-place polyurethane gasket. Mounting holes in rear of enclosure. Studs for mounting optional sub panel. Door latching system installed on door with a slotted insert defeater mechanism to open. Latching system interlocks with the disconnect handle for added safety. 2pt latch system.

Product Details

General

Application These general purpose disconnect enclosures accept major brand disconnect switches and circuit breakers, available with or without Wiegmann-supplied defeater door handle and handle hardware.
Construction Continuously Welded Seams
EU RoHS Indicator Yes
Finish Type Smooth Grained
Latches Type 3-Point
Listings UL, CSA
Material Stainless Steel
Mounting Type Mounting Holes
Number of Doors (Fixed) 1
Type Enclosure
UPC 786725862788

Dimensions

Cubic Capacity 21888 cu.in
Depth 12 in
Height 48 in
Weight 164 lb
Width 38 in

Certifications and Compliance

Certified Listed
  • cULus
  • IEC
Nema Rating 4
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads