text.skipToContent text.skipToNavigation

SDN12242510PL

by Wiegmann 

Catalog ID: SDN12242510PL

N12 Single Door Flanged Disconnect 24X25X10 Carbon Steel - Gray

Product Details

General

Application These general purpose disconnect enclosures accept major brand disconnect switches and circuit breakers.
Color Ansi-61 Gray Smooth
Construction Continuously Welded Seams
EU RoHS Indicator Yes
Finish Type Polyester Powder
Latches Type 2-Point
Listings UL, CSA
Material Carbon Steel
Mounting Type External Mounting Feet
Number of Doors (Fixed) 1
Type Enclosure
UPC 786725862931

Dimensions

Actual Depth 10.25 in
Actual Width 25.38 in
Depth 10 in
Height 24 in
Weight 58 lb
Width 25 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 12
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads