text.skipToContent text.skipToNavigation

SDN12302108PL

by Wiegmann 

Catalog ID: SDN12302108PL

N12 Single Door Flanged Disconnect30X21X8 Carbon Steel - Gray

Product Details

General

Application These general purpose disconnect enclosures accept major brand disconnect switches and circuit breakers.
Color Ansi-61 Gray Smooth
Construction Continuously Welded Seams
EU RoHS Indicator Yes
Finish Type Polyester Powder
Latches Type 2-Point
Listings UL, CSA
Material Carbon Steel
Mounting Type External Mounting Feet
Number of Doors (Fixed) 1
Type Enclosure
UPC 786725862948

Dimensions

Actual Depth 8.13 in
Actual Width 21.38 in
Depth 8 in
Height 30 in
Weight 54 lb
Width 21 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 12
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads