text.skipToContent text.skipToNavigation

SDN12483710

by Wiegmann 

Catalog ID: SDN12483710

N12 Single Door Flanged Disconnect No Handle 48X37X10 Carbon Steel - Gray

Designed for indoor use in protecting compenents from dust, dirt, oil and water. Punching in right flange to house the following disconnect operating handles: Allen-Bradley Bulletin 1494V, ABB, Cutler-Hammer/Westinghouse type C361 and Type C371, General Electric Type STDA and Spectra Flex, I-T-E ra Flex, I-T -E Max-Flex and Square D Class 9422 variable depth and cable mechanisms.

Product Details

General

Application These general purpose disconnect enclosures accept major brand disconnect switches and circuit breakers.
Color Ansi-61 Gray Textured
Construction Continuously Welded Seams
EU RoHS Indicator No
Finish Type Polyester Powder
Latches Type 3-Point
Listings UL, CSA
Material Carbon Steel
Mounting Type External Mounting Feet
Number of Doors (Fixed) 1
Type Enclosure
UPC 786725420056

Dimensions

Actual Depth 10.25 in
Actual Width 37.38 in
Depth 10 in
Height 48 in
Weight 148 lb
Width 37 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 12
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads

Specifications

Sales Drawings

Engineering Drawing

Terms and Conditions