text.skipToContent text.skipToNavigation

SDN12603710PL

by Wiegmann 

Catalog ID: SDN12603710PL

N12 Single Door Flanged Disconnect 60X37X10 Carbon Steel - Gray

Product Details

General

Application These general purpose disconnect enclosures accept major brand disconnect switches and circuit breakers.
Color Ansi-61 Gray Textured
Construction Continuously Welded Seams
EU RoHS Indicator No
Finish Type Polyester Powder
Latches Type 3-Point
Listings UL, CSA
Material Carbon Steel
Mounting Type External Mounting Feet
Number of Doors (Fixed) 1
Type Enclosure
UPC 786725863150

Dimensions

Actual Depth 10.25 in
Actual Width 37.38 in
Depth 10 in
Height 60 in
Weight 178 lb
Width 37 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 12
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads