text.skipToContent text.skipToNavigation

SN4423112

by Wiegmann 

Catalog ID: SN4423112

N4 Single Door Flanged Disconnect W/Clamp 42X31X12 Carbon Steel - Gray

Provides protection where equipment is hosed down, very wet or in outdoor applications. Punching in right flange to house the following disconnect operating handles: Allen-Bradley Bulletin 1494V, ABB, Cutler-Hammer/Westinghouse Type C361 and Type 371, General Electric Type STDA and Spectra Flex, I-T-E Max-Flex, and Square D Class Class 9422 variable depth and cable mechanisms.

Product Details

General

Application These general purpose disconnect enclosures accept major brand disconnect switches and circuit breakers.
Color Ansi-61 Gray Textured
Construction Continuously Welded Seams
EU RoHS Indicator No
Finish Type Polyester Powder
Latches Type Clamps
Listings UL, CSA
Material Carbon Steel
Mounting Type External Mounting Feet
Number of Doors (Fixed) 1
Type Enclosure
UPC 786725369256

Dimensions

Actual Width 31.380 in
Cubic Capacity 54684 cu.in
Depth 42 in
Height 42 in
Weight 128 lb
Width 31 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 4
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions