text.skipToContent text.skipToNavigation

SSN4X242108

By Wiegmann 

Catalog ID: SSN4X242108

By Wiegmann
Catalog ID:  SSN4X242108
N4X Single Door Flanged Disconnect 24X21X8 304 Stainless Steel

Provides protection for equipment in highley corrosive environments. For use in indoor and outdoor settings. Areas that are hosed down, frequently wet or have constant exposure to water, other liquids or contaminants. Punching in right flange to house the following disconnect operating handles: Allen-Bradley Bulletin 1494V, ABB, Cutler-Hammer/Westinghouse Type C361 and Type C371, General Electric Type STDA and Spectra Flex, I-T-E Max-Flex, and Square D Class Class 9422 variable depth and cable mechanisms.

Product Details

General

Application These general purpose disconnect enclosures accept major brand disconnect switches and circuit breakers.
Construction Continuously Welded Seams
EU RoHS Indicator No
Finish Type Smooth Grained
Latches Type Clamps
Listings UL, CSA
Material Stainless Steel
Mounting Type External Mounting Feet
Number of Doors (Fixed) 1
Type Enclosure
UPC 786725369508

Dimensions

Actual Depth 8.13 in
Actual Width 21.380 in
Cubic Capacity 4032 cu.in
Depth 8 in
Height 24 in
Weight 47 lb
Width 21 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 4X
UL Listed Yes

Logistics

Carton Quantity 1

Resources and Dow