text.skipToContent text.skipToNavigation

SSN4X363108A

by Wiegmann 

Catalog ID: SSN4X363108A

N4X Single Door Flanged Disconnect 36X31X8 316 Stainless Steel

Provides protection for equipment in highley corrosive environments. For use in indoor and outdoor settings. Areas that are hosed down, frequently wet or have constant exposure to water, other liquids or contaminants. Punching in right flange to house the following disconnect operating handles: Allen-Bradley Bulletin 1494V, ABB, Cutler-Hammer/Westinghouse Type C361 and Type C371, General Electric Type STDA and Spectra Flex, I-T-E Max-Flex, and Square D Class Class 9422 variable depth and cable mechanisms.

Product Details

General

Application These general purpose disconnect enclosures accept major brand disconnect switches and circuit breakers.
Construction Continuously Welded Seams
Finish Type Smooth Grained
Latches Type Clamps
Listings UL, CSA
Material Stainless Steel
Mounting Type External Mounting Feet
Number of Doors (Fixed) 1
Type Enclosure
UPC 786725871872

Dimensions

Actual Depth 8.13 in
Actual Width 31.380 in
Cubic Capacity 8928 cu.in
Depth 8 in
Height 36 in
Weight 89 lb
Width 31 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 4X
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads