text.skipToContent text.skipToNavigation

SSN4X423712A

By Wiegmann 

Catalog ID: SSN4X423712A

By Wiegmann
Catalog ID:  SSN4X423712A
N4X Single Door Flanged Disconnect 42X37X12 316 Stainless Steel

Provides protection for equipment in highley corrosive environments. For use in indoor and outdoor settings. Areas that are hosed down, frequently wet or have constant exposure to water, other liquids or contaminants. Punching in right flange to house the following disconnect operating handles: Allen-Bradley Bulletin 1494V, ABB, Cutler-Hammer/Westinghouse Type C361 and Type C371, General Electric Type STDA and Spectra Flex, I-T-E Max-Flex, and Square D Class Class 9422 variable depth and cable mechanisms.

Product Details

General

EU RoHS Indicator No
Listings UL, CSA
Number of Doors (Fixed) 1
Type Enclosure
UPC 786725871896

Dimensions

Actual Depth 12.13 in
Actual Width 37.380 in
Cubic Capacity 18648 cu.in
Depth 12 in
Height 42 in
Weight 141 lb
Width 37 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 4X
UL Listed Yes

Logistics

Carton Quantity 1

Resources and Downloads

Specifications