text.skipToContent text.skipToNavigation

SSN4X603712

by Wiegmann 

Catalog ID: SSN4X603712

N4X Single Door Flanged Disconnect 60X37X12 304 Stainless Steel

Provides protection for equipment in highley corrosive environments. For use in indoor and outdoor settings. Areas that are hosed down, frequently wet or have constant exposure to water, other liquids or contaminants. Punching in right flange to house the following disconnect operating handles: Allen-Bradley Bulletin 1494V, ABB, Cutler-Hammer/Westinghouse Type C361 and Type C371, General Electric Type STDA and Spectra Flex, I-T-E Max-Flex, and Square D Class Class 9422 variable depth and cable mechanisms.

Product Details

General

Application These general purpose disconnect enclosures accept major brand disconnect switches and circuit breakers.
Construction Continuously Welded Seams
EU RoHS Indicator No
Finish Type Smooth Grained
Latches Type Clamps
Listings UL, CSA
Material Stainless Steel
Mounting Type External Mounting Feet
Number of Doors (Fixed) 1
Type Enclosure
UPC 786725369904

Dimensions

Actual Depth 12.13 in
Actual Width 37.380 in
Cubic Capacity 26640 cu.in
Depth 12 in
Height 60 in
Weight 188 lb
Width 37 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 4X
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads

Specifications

Sales Drawings

Engineering Drawing

Terms and Conditions