text.skipToContent text.skipToNavigation

WA72CPX7312U

By Wiegmann 

Catalog ID: WA72CPX7312U

By Wiegmann
Catalog ID:  WA72CPX7312U
N12 Two Door Floor-Mount Right Flanged Disconnect 72X73X12 Carbon Steel - Grayy

Designed for indoor use in protecting components from dust, dirt, oil and water. Punching in right flange (WAXU) or center post (WACPXU) to house the following disconnect operating handles with appropriate adaptor plate: Allen-Bradley Bulletin 1494V, ABB, Cutler-Hammer/Westinghouse type C361 and Type C371, General Electric Type STDA and Spectra Flex, I-T-E Max-Flex, and Square D Class Class9422 variable depth and cable mechanisms.

Product Details

General

Application The Wiegmann universal cutout is used in large freestand and floorstand enclosures.
Color Ansi-61 Gray Textured
Construction Continuously Welded Seams
EU RoHS Indicator Yes
Finish Type Polyester Powder
Latches Type 3-Point Padlocking Handle
Listings UL, CSA
Material Carbon Steel
Mounting Type 15 in High Floor Stand Kit
Number of Doors (Fixed) 2
Type Enclosure
UPC 786725849192

Dimensions

Actual Depth 12.13 in
Actual Height 72.130 in
Actual Width 73.75 in
Depth 12 in
Height 72 in
Weight 720 lb
Width 74 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 12
UL Listed Yes

Logistics