WA-X-SSN4
* Representative image
WA-X-SSN4

N4X Two Door Floor-Mount Right Flanged Disconnect 72X73X12 304 Stainless Steel

Brand:

Wiegmann

Catalog ID:

WA72X7312SSN4

N4X Two Door Floor-Mount Right Flanged Disconnect 72X73X12 304 Stainless Steel

Designed for indoor use in protecting components from dust, dirt, oil and water. Punching in right flange (WAXU) or center post (WACPXU) to house the following disconnect operating handles with appropriate adaptor plate: Allen-Bradley Bulletin 1494V, ABB, Cutler-Hammer/Westinghouse type C361 and Type C371, General Electric Type STDA and Spectra Flex, I-T-E Max-Flex, and Square D Class Class9422 variable depth and cable mechanisms.

Product details

General

Application
Enclosures having the "WM" preferred cutout are sized for use with up to 200A disconnect switches and up to 400A circuit breakers unless otherwise specified. The "WM" preferred cutout accepts the smaller operating handle whose mounting hole centers are 4.
Construction
Continuously Welded Seams
EU RoHS Indicator
Yes
Finish Type
Smooth Grained
Latches Type
3-Point Padlocking Handle
Listings
UL, CSA
Material
Stainless Steel
Mounting Type
15 in High Floor Stand Kit
Number of Doors (Fixed)
2
Type
Enclosure
UPC
786725869664

Dimensions

Actual Depth
12.12 in
Actual Height
72.12 in
Actual Width
73.75 in
Cubic Capacity
63936 cu.in
Depth
12 in
Height
72 in
Weight
710 lb
Width
74 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes

Logistics

Carton Quantity
1