text.skipToContent text.skipToNavigation

WA72XM7718SSN4

by Wiegmann 

Catalog ID: WA72XM7718SSN4

N4X Double Door Right Flanged Disconnect 72X77X18 304 Stainless Steel

Designed for indoor use in protecting components from dust, dirt, oil and water. Punching in right flange to house the following disconnect operating handles with appropriate adaptor plate: Allen-Bradley Bulletin 1494V, ABB, Cutler-Hammer/Westinghouse type C361and Type C371, General Electric Type STDA and Spectra Flex, I-T-E Max-Flex, and Square D Class 9422 variable depth and cable mechanisms.

Product Details

General

Application Enclosures having the "WM" preferred cutout are sized for use with up to 200A disconnect switches and up to 400A circuit breakers unless otherwise specified. The "WM" preferred cutout accepts the smaller operating handle whose mounting hole centers are 4.
Construction Continuously Welded Seams
Finish Type Smooth Grained
Latches Type 3-Point Padlocking Handle
Listings UL, CSA
Material Stainless Steel
Mounting Type Freestanding
Number of Doors (Fixed) 2
Type Enclosure
UPC 786725869831

Dimensions

Actual Depth 18.12 in
Actual Height 72.120 in
Actual Width 77.750 in
Cubic Capacity 101088 cu.in
Depth 18 in
Height 72 in
Weight 965 lb
Width 78 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 4X
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads