text.skipToContent text.skipToNavigation

WA84XM3924SSN4

By Wiegmann 

Catalog ID: WA84XM3924SSN4

By Wiegmann
Catalog ID:  WA84XM3924SSN4
N4X Single Door Right Flanged Disconnect 84X39X24 304 Stainless Steel

Designed for indoor use in protecting components from dust, dirt, oil and water. Punching in right flange to house the following disconnect operating handles with appropriate adaptor plate: Allen-Bradley Bulletin 1494V, ABB, Cutler-Hammer/Westinghouse type C361and Type C371, General Electric Type STDA and Spectra Flex, I-T-E Max-Flex, and Square D Class 9422 variable depth and cable mechanisms.

Product Details

General

Application Enclosures having the "WM" preferred cutout are sized for use with up to 200A disconnect switches and up to 400A circuit breakers unless otherwise specified. The "WM" preferred cutout accepts the smaller operating handle whose mounting hole centers are 4.
Construction Continuously Welded Seams
EU RoHS Indicator No
Finish Type Smooth Grained
Latches Type 3-Point Padlocking Handle
Listings UL, CSA
Material Stainless Steel
Mounting Type Freestanding
Number of Doors (Fixed) 1
Type Enclosure
UPC 786725869770

Dimensions

Actual Depth 24.12 in
Actual Height 84.120 in
Actual Width 39.500 in
Cubic Capacity 80640 cu.in
Depth 24 in
Height 84 in
Weight 660 lb
Width 40 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 4X
UL Listed Yes

Logistics