text.skipToContent text.skipToNavigation

WA90XM7724U

by Wiegmann 

Catalog ID: WA90XM7724U

N12 Two Door Right Flanged Disconnect 90X77.7X24 Carbon Steel - Grayy

Designed for indoor use in protecting components from dust, dirt, oil and water. Punching in right flange to house the following disconnect operating handles with appropriate adaptor plate: Allen-Bradley Bulletin 1494V, ABB, Cutler-Hammer/Westinghouse type C361and Type C371, General Electric Type STDA and Spectra Flex, I-T-E Max-Flex, and Square D Class 9422 variable depth and cable mechanisms.

Product Details

General

Application The Wiegmann universal cutout is used in large freestand and floorstand enclosures. Operator Adapter Kits are required in order to install the various manufacturers' hardware.
Color Ansi-61 Gray Textured
Construction Continuously Welded Seams
EU RoHS Indicator No
Finish Type Polyester Powder
Latches Type 3-Point Padlocking Handle
Listings UL, CSA
Material Carbon Steel
Mounting Type Freestanding
Number of Doors (Fixed) 2
Type Enclosure
UPC 786725415977

Dimensions

Actual Depth 24.13 in
Actual Height 90.130 in
Actual Width 77.75 in
Depth 24 in
Height 90 in
Weight 1392 lb
Width 78 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 12
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads