text.skipToContent text.skipToNavigation

E1010GNK

by Wiegmann 

Catalog ID: E1010GNK

N1 End Cap (Hinged-Cover/Screw-Cover Wireway) No Knockouts 10X10 Carbon Steel - Galvanized

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

  • Galvanized endcap fitting.
  • Product Details

    General

    Accessory Type End Cap
    Application For use with HS and S Series wireway.
    Cover Type Hinged/Screw Cover
    EU RoHS Indicator Yes
    Finish Type Galvanized
    Knockouts No
    Listings UL, CSA
    Material Carbon Steel
    Type Accessory
    UPC 786725852239

    Dimensions

    Actual Length 1.000 in
    Depth 1 in
    Height 10 in
    Weight 2.4 lb
    Width 10 in

    Certifications and Compliance

    Certified Listed cULus
    Nema Rating 1
    UL Listed Yes

    Logistics

    Carton Quantity 10

    Resources/Downloads

    Specifications

    Sales Drawings

    3D Models

    Engineering Drawing

    Terms and Conditions