SSFK
* Representative image
SSFK

Floor Stand Kit 12 X 10, 304 Stainless Steel

Brand:

Wiegmann

Catalog ID:

SSFK1210

Floor Stand Kit 12X10 304 Stainless Steel

Floor stand kits are utilized to raise most single and double door freestanding enclosures up off of the ground.

Product details

General

Color
Gray
EU RoHS Indicator
No
Finish Type
Grained Stainless Steel
Material
304 Stainless Steel
Type
Floor Stand Kit
UPC
786725368167

Dimensions

Depth
10 in
Height
12 in
Weight
27 lb
Width
8 in

Logistics

Carton Quantity
1

Resources and downloads