SCF_G_1
* Representative image
SCF_G_1
SCF_G_2
SCF_G_3

Flush Cover (Screw-Cover Series) 8 X 8, Carbon Steel - Galvanized

Brand:

Wiegmann

Catalog ID:

SCF0808G

Flush Cover (Screw-Cover Series) 8X8 Carbon Steel - Galvanized

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Fabricated from pre-galvanized steel

Covers are 16 gauge G-90 unpainted pre-galvanized steel.

Product details

General

Accessory Type
Cover
Application
Designed to mount on enclosure for flush installations.
Construction
Non-Flanged
Cover Type
Flush Cover
EU RoHS Indicator
Yes
Finish Type
Galvanized
Material
Carbon Steel
Type
Accessory
UPC
786725847679

Dimensions

Height
10 in
Weight
2 lb
Width
10 in

Logistics

Carton Quantity
1

Resources and downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions