text.skipToContent text.skipToNavigation

JWL904

by Wiegmann 

Catalog ID: JWL904

N12 Feed-Through 90 Degree Elbow 4X4 Carbon Steel - Gray

Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections feature a hinged-top design for easy wiring. A complete selection of sections and fittings is offered in four sizes.

  • Carbon steel 90 degrees elbow fitting.
  • Product Details

    General

    Accessory Type Elbow
    Application For use with JW Series feed-through wireway.
    Color Ansi-61 Gray Smooth
    EU RoHS Indicator No
    Finish Type Polyester Powder
    Fitting Type 90 Degree Elbow
    Knockouts No
    Listings UL, CSA
    Material Carbon Steel
    Type Fitting
    UPC 786725321650

    Dimensions

    Actual Height 7.250 in
    Actual Length 5.000 in
    Actual Width 7.250 in
    Depth 5 in
    Height 7 in
    Weight 4 lb
    Width 7 in

    Certifications and Compliance

    Certified Listed cULus
    Nema Rating 12
    UL Listed Yes

    Logistics

    Carton Quantity 1

    Resources/Downloads

    Specifications

    Sales Drawings

    3D Models

    Engineering Drawing

    Terms and Conditions