text.skipToContent text.skipToNavigation

JWT8

by Wiegmann 

Catalog ID: JWT8

N12 Feed-Through Tee 8X8 Carbon Steel - Gray

Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections feature a hinged-top design for easy wiring. A complete selection of sections and fittings is offered in four sizes.

  • Carbon steel tee top-opening fitting.
  • Product Details

    General

    Accessory Type Tee
    Application For use with JW Series feed-through wireway.
    Color Ansi-61 Gray Smooth
    EU RoHS Indicator No
    Finish Type Polyester Powder
    Fitting Type Tee
    Knockouts No
    Listings UL, CSA
    Material Carbon Steel
    Type Fitting
    UPC 786725323753

    Dimensions

    Actual Depth 17.75 in
    Actual Height 10.500 in
    Actual Length 17.750 in
    Actual Width 15.25 in
    Depth 18 in
    Height 11 in
    Weight 15 lb
    Width 15 in

    Certifications and Compliance

    Certified Listed cULus
    Nema Rating 12
    UL Listed Yes

    Logistics

    Carton Quantity 1

    Resources/Downloads

    Specifications

    Sales Drawings

    3D Models

    Engineering Drawing

    Terms and Conditions