text.skipToContent text.skipToNavigation

L040490

By Wiegmann 

Catalog ID: L040490

By Wiegmann
Catalog ID:  L040490
N1 90 Degree Elbow (Hinged-Cover/Screw-Cover Wireway) 4X4 Carbon Steel - Gray

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

  • Carbon steel 90 degrees elbow fitting.
  • Product Details

    General

    Accessory Type Elbow
    Application For use with HS and S Series wireway.
    Color Ansi-61 Gray Smooth
    Cover Type Hinged/Screw Cover
    EU RoHS Indicator Yes
    Finish Type Polyester Powder
    Fitting Type 90 Degree Elbow
    Knockouts No
    Listings UL, CSA
    Material Carbon Steel
    Type Fitting
    UPC 786725391554

    Dimensions

    Actual Depth 7.125 in
    Actual Height 7.500 in
    Actual Length 7.125 in
    Actual Width 4.250 in
    Depth 7 in
    Height 8 in
    Weight 3 lb
    Width 4 in

    Certifications and Compliance

    Certified Listed cULus
    Nema Rating 1
    UL Listed Yes

    Logistics

    Carton Quantity 1