HUBBELL
Image of L060690 N1 90 Degree Elbow (Hinged-Cover/Screw-Cover Wireway) 6X6 Carbon Steel - Gray

N1 90 Degree Elbow (Hinged-Cover/Screw-Cover Wireway) 6X6 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: L060690

N1 90 Degree Elbow (Hinged-Cover/Screw-Cover Wireway) 6X6 Carbon Steel - Gray

Carbon steel 90 degrees elbow fitting.

General

Accessory Type

Elbow

Application

For use with HS and S Series wireway.

Catalog Number

L060690

Color

Ansi-61 Gray Smooth

Cover Type

Hinged/Screw Cover

EU RoHS Indicator

Yes

Finish Type

Fitting Type

90 Degree Elbow

Knockouts

Listings

UL, CSA

Material

Carbon Steel

Type

Fitting

UPC

786725392551

Dimensions

Actual Height

10.125 in

Actual Length

9 in

Actual Width

6.25 in

Depth

9 in

Height

10 in

Weight

5 lb

Width

6 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

Logistics

Carton Quantity

1

Pallet Quantity

80