text.skipToContent text.skipToNavigation

LJW904CW

by Wiegmann 

Catalog ID: LJW904CW

N1 Lay-In Clockwise 90 Degree Elbow 4X4 Carbon Steel - Gray

Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.

  • Carbon steel 90 degrees clockwise elbow fitting.
  • Product Details

    General

    Accessory Type Elbow
    Application For use with LJW Series lay-in wireway.
    Color Ansi-61 Gray Smooth
    EU RoHS Indicator No
    Finish Type Polyester Powder
    Fitting Type 90 Degree Elbow
    Knockouts No
    Listings UL, CSA
    Material Carbon Steel
    Type Fitting
    UPC 786725328246

    Dimensions

    Actual Depth 8.750 in
    Actual Length 8.750 in
    Actual Width 8.750 in
    Depth 9 in
    Height 12 in
    Weight 7 lb
    Width 9 in

    Certifications and Compliance

    Certified Listed cULus
    Nema Rating 1
    UL Listed Yes

    Logistics

    Carton Quantity 1

    Resources/Downloads

    Specifications

    Sales Drawings

    3D Models

    Engineering Drawing

    Terms and Conditions