Brand: Wiegmann
Catalog ID: LJWL906A
Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.
Accessory Type
Elbow
Application
For use with LJW Series lay-in wireway.
Catalog Number
LJWL906A
Color
Ansi-61 Gray Smooth
EU RoHS Indicator
No
Finish Type
Fitting Type
90 Degree Top
Knockouts
Listings
UL, CSA
Material
Carbon Steel
Type
Fitting
UPC
786725328642
Actual Length
12 in
Depth
12 in
Height
9 in
Weight
9 lb
Width
12 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
1
UL Listed
Yes
Knockouts
Carton Quantity
1
Pallet Quantity
48