text.skipToContent text.skipToNavigation

LJWN226

by Wiegmann 

Catalog ID: LJWN226

N1 Lay-In Nipple 6 Inch 2.5X2.5 Carbon Steel - Gray

Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.

  • Carbon steel 6" nipple fitting.
  • Product Details

    General

    Accessory Type Nipple
    Application For use with LJW Series lay-in wireway.
    Color Ansi-61 Gray Smooth
    EU RoHS Indicator No
    Finish Type Polyester Powder
    Fitting Type Nipple
    Knockouts No
    Listings UL, CSA
    Material Carbon Steel
    Type Fitting
    UPC 786725327287

    Dimensions

    Actual Depth 6.25 in
    Actual Height 4.440 in
    Actual Width 4.440 in
    Depth 6 in
    Height 4 in
    Weight 4 lb
    Width 4 in

    Certifications and Compliance

    Certified Listed cULus
    Nema Rating 1
    UL Listed Yes

    Logistics

    Carton Quantity 1

    Resources/Downloads

    Specifications

    Sales Drawings

    3D Models

    Engineering Drawing

    Terms and Conditions