text.skipToContent text.skipToNavigation

N1 Lay-In 45 Degree Elbow Top 4X4 Carbon Steel - Gray

By Wiegmann 

Catalog ID: LJWL454A

By Wiegmann
N1 Lay-In 45 Degree Elbow Top 4X4 Carbon Steel - Gray

Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.

  • Carbon steel 45 degrees elbow top-opening fitting.
  • Product Details

    General

    Accessory Type Elbow
    Application For use with LJW Series lay-in wireway.
    Color Ansi-61 Gray Smooth
    EU RoHS Indicator No
    Finish Type Polyester Powder
    Fitting Type 45 Degree Top
    Knockouts No
    Listings UL, CSA
    Material Carbon Steel
    Type Fitting
    UPC 786725327942

    Dimensions

    Actual Depth 10.04 in
    Actual Height 4.100 in
    Actual Width 7.080 in
    Depth 10 in
    Height 4 in
    Weight 3 lb